(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Twin-wheel caster made of nylon. [Applications]Commercial facility displays, office data communication equipment, etc.
Part Number |
---|
KWU-42S |
KWU-43 |
KWU-52S |
KWU-53 |
KWU-62S |
KWU-63 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 177.57 | CASTERS | 1 Piece(s) | Quote | 55 | ~35.00 | With Rotation Stopper | 29.4 | 40 | 46 | ||
฿ 167.89 | CASTERS | 1 Piece(s) | Quote | 55 | ~35.00 | No | 29.4 | 40 | 45 | ||
฿ 197.74 | CASTERS | 1 Piece(s) | Quote | 66 | ~35.00 | With Rotation Stopper | 39.2 | 50 | 49 | ||
฿ 189.13 | CASTERS | 1 Piece(s) | Quote | 66 | ~35.00 | No | 39.2 | 50 | 46 | ||
฿ 245.80 | CASTERS | 1 Piece(s) | Quote | 75 | 35.01~80.00 | With Rotation Stopper | 49 | 60 | 53 | ||
฿ 244.25 | CASTERS | 1 Piece(s) | Quote | 75 | 35.01~80.00 | No | 49 | 60 | 51 |
Loading...
Caster Type | Dual Wheels | Wheel Material | Nylon | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Mounting Hole Pitch, Long Length Direction L1(mm) | 26 | Mounting Hole Pitch, Short Length Direction W1(mm) | 26 | Plate Length L(mm) | 38 |
Plate Width W(mm) | 38 | Application | Commercial Facilities Display / OA equipment, information and communication equipment | 1P Qty.(pcs.) | 1 |
How can we improve?
How can we improve?