1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Two Wheeled Caster (Bolt Type)

Two Wheeled Caster (Bolt Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 69.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A type with a stopper is also available.

Part Number
KWN-30
KWN-31S
KWN-40
KWN-41S
KWN-50
KWN-51S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 69.29

CASTERS 1 Piece(s) Same day 1040~35.00No19.6M63032

฿ 77.03

CASTERS 1 Piece(s) Same day -40~35.00With Rotation Stopper19.6M63033

฿ 94.02

CASTERS 12 Piece(s) 9 Day(s) -52~35.00No29.4M84040

฿ 100.12

CASTERS 8 Piece(s) 5 Day(s) -52~35.00With Rotation Stopper29.4M84040

฿ 120.99

CASTERS 1 Piece(s) Quote -6135.01~80.00No39.2M85044

฿ 129.21

CASTERS 1 Piece(s) Quote -6135.01~80.00With Rotation Stopper39.2M85045

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Wheel Material Nylon Application Commercial Facilities Display / OA equipment, information and communication equipment
1P Qty.(pcs.) 1