(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Product Information]
· Caster type: Plate type fixed / load range (daN): Synthetic rubber / stopper: None / wheel material: Rubber
/ number contained in a pack (pcs.): 1
Part Number |
---|
KHR-25 |
KHR-32 |
KHR-38 |
KHR-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 63.81 | CASTERS | 1 Piece(s) | Quote | 35 | 7.8 | Round holes (two holes) | 29 | - | 36 | 19 | 25 | 12 | ||
฿ 68.58 | CASTERS | 1 Piece(s) | Quote | 42 | 11.7 | Round holes (two holes) | 29 | - | 36 | 20 | 32 | 14 | ||
฿ 82.20 | CASTERS | 1 Piece(s) | Quote | 50 | 19.6 | Round hole | 36 | 15 | 46 | 25 | 38 | 17 | ||
฿ 133.00 | CASTERS | 1 Piece(s) | Quote | 65 | 29.4 | Round hole | 45 | 25 | 58 | 40 | 50 | 21 |
Loading...
Caster Type | Plate Type Fixed | Load Range(daN) | ~35.00 | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | Rubber | Application | Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / Factory facilities | 1P Qty.(pcs.) | 1 |
How can we improve?
How can we improve?