1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Free Rubber Caster

Free Rubber Caster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 40.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Information]
· Caster type: Plate type swivel / load range (daN): Synthetic rubber / stopper: None / wheel material: Rubber
/ number contained in a pack (pcs.): 1

 
Part Number
KFR-25
KFR-32
KFR-38
KFR-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

฿ 40.15

CASTERS 3 Piece(s) 5 Day(s) 357.828233530251223

฿ 87.62

CASTERS 1 Piece(s) Quote 4211.730243832321428

฿ 99.83

CASTERS 1 Piece(s) Quote 5019.636284638381733

฿ 159.89

CASTERS 1 Piece(s) Quote 6529.446355947502142

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) ~35.00 Stopper (Detail) No
Wheel Material Rubber Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / Factory facilities
1P Qty.(pcs.) 1