(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Amazing adherence force.
· Gel type polyurethane and synthetic rubber (NBR) is used, for a new type of powerful suction hook that exceeds the limits of suction to date.
· Can adhere even to uneven tiles or bending surfaces.
· Try it out even in locations where suction has been attached but then fallen off.
Hooking bracket/Hook type | Hook for Interior | Hook type for interior | Single (J / L type) | Shape | Single Hook |
---|---|---|---|---|---|
Material | ABS Resin | Number of circuits(months) | 1 | Fixation Method | Sucker Type |
Sucker Material | Polyurethane, Synthetic rubber (NBR) | Note | Double vacuum adhesion type |
Please check the type/dimensions/specifications of the part KQJ-055 in the Strong Suction Cup Hook series.
Part Number |
---|
KQJ-072 |
KQWJ-550 |
KQWJ-720 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size (mm) | Load Capacity (kg) |
---|---|---|---|---|---|---|
฿ 365.93 | 1 Piece(s) | 12 Day(s) | 72φ | 5 | ||
฿ 301.76 | 1 Piece(s) | 12 Day(s) | 55φ | 2.5 | ||
฿ 327.06 | 1 Piece(s) | 10 Day(s) | 72φ | 5 |
How can we improve?
How can we improve?