1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Super Sucker (Hanging Fixture / Hook)

Super Sucker (Hanging Fixture / Hook)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 214.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Strong suction cup hook for hanging small items or bulletin boards.
[Features]
· Hanging fixture with a space-saving design that can be used inside, such as for in-car displays, etc.
· Compared to a conventional suction cup, this is a strong suction cup with a load capacity of up to 8 kg.
· Applies ultra-strong compression principle.
[Applications]
· For hanging small items, bulletin boards, etc.
· For use in the home or in car interiors.

 
Part Number
KTC-1
KTC-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 214.29

HANGING HARDWARE HOOKS 1 Piece(s) 10 Day(s) Super metal

฿ 214.29

HANGING HARDWARE HOOKS 1 Piece(s) 10 Day(s) Super white

Loading...

  1. 1

Basic Information

Hooking bracket/Hook type Hook for Interior Hook type for interior Single (J / L type) Shape Single Hook
Size(mm) Width 66φ×H43 Load Capacity(kg) 8 Number of circuits(months) 1
Fixation Method Sucker Type