(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nails cross, for secure attachment to the wall.
Part Number |
---|
KSBH-100 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Load Capacity (kg) | Size W (mm) | Size H (mm) | Size D (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 130.00 | HANGING HARDWARE HOOKS | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 8 | 12 | 34.7 | 15.7 |
Loading...
Hooking bracket/Hook type | Hook for Interior | Hook type for interior | Single (J / L type) | Shape | Single Hook |
---|---|---|---|---|---|
Material | Iron | Surface Treatment | White Coating | Number of circuits(months) | 2 |
Fixation Method | Nails |
Please check the type/dimensions/specifications of the part KSBH-100 in the White Type (Round Cap) series.
Part Number |
---|
KSBFM-101 |
KSBFM-202 |
KSBM-3 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Load Capacity (kg) | Size W (mm) | Size H (mm) | Size D (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 8 | 11 | 36 | 14 | ||
฿ 140.00 | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 13 | 27 | 36 | 14 | ||
฿ 144.77 | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) | 5 | 12 | 35.8 | 13.8 |
How can we improve?
How can we improve?