1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

White Type (Hex Cap)【2 Pieces Per Package】

White Type (Hex Cap)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 110.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Nails cross, for secure fixing to the wall.

 
Part Number
KSBF-10
KSBF-20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLoad Capacity
(kg)
Size W
(mm)

฿ 110.00

HANGING HARDWARE HOOKS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 811

฿ 160.00

HANGING HARDWARE HOOKS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 1327

Loading...

  1. 1

Basic Information

Hooking bracket/Hook type Hook for Interior Hook type for interior Single (J / L type) Shape Single Hook
Material Iron Surface Treatment White Coating Number of circuits(months) 2
Fixation Method Nails Size H(mm) 36 Size D(mm) 14