(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nails cross, for secure fixing to the wall.
Part Number |
---|
KSBF-11 |
KSBF-22 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Load Capacity (kg) | Size W (mm) |
---|---|---|---|---|---|---|---|---|
฿ 110.00 | HANGING HARDWARE HOOKS | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) | 8 | 11 | ||
฿ 160.00 | HANGING HARDWARE HOOKS | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 13 | 27 |
Loading...
Hooking bracket/Hook type | Hook for Interior | Hook type for interior | Single (J / L type) | Shape | Single Hook |
---|---|---|---|---|---|
Material | Iron | Surface Treatment | Nickel Plating | Number of circuits(months) | 2 |
Fixation Method | Nails | Size H(mm) | 36 | Size D(mm) | 14 |
Note | Regular Type |
How can we improve?
How can we improve?