1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stowing Hook (KSAF-22)

HANGING HARDWARE HOOKS

Stowing Hook (KSAF-22)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Since the hook part is a storage type, when not in use it stores snugly without getting in the way.

[Features]
· Hook for use in room walls, and for furniture, desks, chair backs, car interiors, etc.
· Since the hook part is a storage type, it is a snug design that does not get in the way when not in use.
· Stores away when not in use

 
Part Number
KSAF-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Material Surface Treatment Load Capacity
(kg)
Size W
(mm)
Size H
(mm)
Tape

฿ 238.90

HANGING HARDWARE HOOKS 1 Piece(s) 12 Day(s) SilverABS ResinNA1.5 (Load withstand ability with tape only: 0.2kg)1549A piece

Loading...

  1. 1

Basic Information

Hooking bracket/Hook type Hook for Interior Hook type for interior Single (J / L type) Shape Flex Hook
Number of circuits(months) 1 Fixation Method Screw fixture type Size D(mm) 14
Screw 2 pieces

Please check the type/dimensions/specifications of the part KSAF-22 in the Stowing Hook series.

Products with similar specification

Part Number
KSAF-21
KSUF-11
KSUF-12
KSUF-13
KSUF-14
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Material Surface Treatment Load Capacity
(kg)
Size W
(mm)
Size H
(mm)
Tape

฿ 206.67

1 Piece(s) 12 Day(s) BlackABS ResinNA1.5 (Load withstand ability with tape only: 0.2kg)1549A piece

฿ 320.33

1 Piece(s) 12 Day(s) SilverZinc AlloySatin Nickel4.51548NA

฿ 312.47

1 Piece(s) 10 Day(s) SilverZinc AlloyNA4.51548NA

฿ 354.38

1 Piece(s) 12 Day(s) SilverZinc AlloySatin Nickel4.52649NA

฿ 304.25

1 Piece(s) 10 Day(s) SilverZinc AlloyNA4.52649NA