1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Door Stop Plate

Rubber Door Stop Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 46.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description


This is suitable for general use of purpose
Please note: Quantity is 1 pc each.

Features

●Excellent shock absorption.

Usage

●Stopping door, trolley, car, and the like.

Specification

●SPQ(piece):4

Materials

●Natural Rubber
Part Number
GD-36-1
GD-36-2
GD-45-1
GD-45-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Size (Round)
(mm)
Size (Height)
(mm)

฿ 46.00

DOOR PARTS 1 Piece(s) 1 Day(s) Black3636

฿ 53.00

DOOR PARTS 1 Piece(s) 1 Day(s) White3636

฿ 80.00

DOOR PARTS 1 Piece(s) 1 Day(s) Black4545

฿ 93.00

DOOR PARTS 1 Piece(s) 1 Day(s) White4545

Loading...

  1. 1
 

Basic Information

Door Parts Type Door stopper and doorstop Shape Irregular Shaped Type Material Elastomer Resin