1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Door Stopper

DOOR PARTS

Stainless Steel Door Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 635.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Simple installation: just place on the floor. The bottom part is made from elastomer resin, which prevents scratches and slippage. (Weight: about 1 kg) *Quantity is 1 unit.

[Features]
· Simple installation: just place on the floor.
· The main body material is stainless steel, so it looks great in any interior.
· Door stop. The bottom is made of elastomer resin, which resists color transfer and prevents both scratches to the door and floor at contact points and slippage.

 
Part Number
KSDS-980
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 635.41

DOOR PARTS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Door Parts Type Door stopper and doorstop Size(mm) H40×95φ Material Body: Stainless Steel (SUS430), Door Stop · Bottom: Elastomer Resin

Please check the type/dimensions/specifications of the part KSDS-980 in the Stainless Steel Door Stopper series.