1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Door Stopper【2 Pieces Per Package】

DOOR PARTS

Double Door Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 343.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Used to fix a door in place at your preferred angle. Can also be used with wood doors.

 
Part Number
DS65-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 343.76

DOOR PARTS 1 Pack(s)

2 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Basic Information

Door Parts Type Door stopper and doorstop Size(mm) 34.5 (30) × 120 × 25 Color Black
Material Natural Rubber

Please check the type/dimensions/specifications of the part DS65-12 in the Double Door Stopper series.