1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shatter-Resistant Film for Glass (Transparent) (HBF3218)

SAFETY/PROTECTION SUPPLIES

Shatter-Resistant Film for Glass (Transparent) (HBF3218)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This clear films helps prevent glass from being scattered in an earthquake or under other circumstances.
[Features]
· Just by attaching this safety protective film you can prevent glass from being scattered due to earthquakes, fires or other causes.
· UV treatment allows you to drastically cuts ultraviolet rays.
· Comes with a convenient squeegee for applying the film.
· Material: Polyester.
[Applications]
· For window glass and cupboards.

 
Part Number
HBF3218
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Size (Lateral)
(mm)

฿ 377.70

SAFETY/PROTECTION SUPPLIES 1 Piece(s) 12 Day(s) Splash prevention film for glass, transparent type/with one spatula320

Loading...

  1. 1

Basic Information

Types of safety and protection goods Materials For Quake-resistant and falltopple and falling and splash prevention Shape Roll Type Color Transparency
Qty. 1 Size (Longitudinal)(mm) 1800 Size (Thickness)(mm) 50μ

Please check the type/dimensions/specifications of the part HBF3218 in the Shatter-Resistant Film for Glass (Transparent) series.

Products with similar specification

Part Number
HBF4818
HBF9618
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpecifications Size (Lateral)
(mm)

฿ 689.00

1 Piece(s) 12 Day(s) Splash prevention film for transparent glass/One large rubber spatula included480

฿ 1,318.00

1 Piece(s) 12 Day(s) Splash prevention film for transparent glass/One large rubber spatula included960