1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Seismic mat (super seismic countermeasure)【1-4 Pieces Per Package】

Seismic mat (super seismic countermeasure)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 365.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Merely by installing underneath the target items to be fixed in place, shocks from earthquakes and other vibrations can be absorbed, to prevent tipping over, shifting, and falling.

[Features]
· Capable of "Shindo 7" class earthquake response (company in-house test).
· Merely by placing the ultra-adhesive vibration-absorbent material urethane elastomer underneath the target items to be fixed in place, shocks from earthquakes and other vibrations can be absorbed, to prevent tipping over, shifting, and falling.
· No matter how many times it is attached to the adhesion surface it can be peeled off, and if adhesion force declines, washing with a neutral detergent and then leaving to dry will restore the adhesive force.
· Moreover, no adhesive residue is left on the mounting surface.

 
Part Number
KUE-1050
KUE-240
KUE-405
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLoad Capacity
(kg)
Size (Lateral)
(mm)
Size (Longitudinal)
(mm)
Size (Thickness)
(mm)

฿ 365.03

SAFETY/PROTECTION SUPPLIES 1 Piece(s) 10 Day(s) 501001005

฿ 2,080.00

SAFETY/PROTECTION SUPPLIES 1 Pack(s)

4 Pieces Per Package

16 Day(s) 1340402.5

฿ 444.00

SAFETY/PROTECTION SUPPLIES 1 Pack(s)

4 Pieces Per Package

10 Day(s) 2040405

Loading...

  1. 1

Basic Information

Types of safety and protection goods Materials For Quake-resistant and falltopple and falling and splash prevention Shape Square Color Blue
Material Urethane elastomer Application Shock absorption Adhesive