(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Note: Each comes in a quantity of one.
[Features]
· Used for protection and grips on pipes, etc.
Part Number |
---|
KSC-250 |
KSC-251 |
KSC-320 |
KSC-321 |
SGA-75 |
SGA-105 |
SGA-115 |
SGA-185 |
SGB-70 |
SGB-100 |
SGB-110 |
SGB-160 |
SGB-180 |
SGB-220 |
SGB-230 |
SGB-250 |
SGB-300 |
SGB-330 |
SGB-620 |
SGB-640 |
SGB-660 |
SGB-680 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Color | Size (Longitudinal) (mm) | Size (Internal Diameter) (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 342.28 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | - | Winding type | Black | 450 | 25 | - | ||
฿ 299.59 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | - | Winding type | Yellow | 450 | 25 | - | ||
฿ 364.59 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | - | Winding type | Black | 450 | 32 | - | ||
฿ 321.74 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | - | Winding type | Yellow | 450 | 32 | - | ||
฿ 66.67 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | - | Pipe Type | Blue | 98 | 15 | Applicable Size 15mm~17mm | ||
฿ 67.00 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | - | Pipe Type | Blue | 120 | 15 | Applicable Size 15mm~17mm | ||
฿ 92.39 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | - | Pipe Type | Blue | 120 | 20 | Applicable Size 20mm~22mm | ||
฿ 152.39 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | - | Pipe Type | Blue | 220 | 18 | Applicable Size 18mm~20mm | ||
฿ 45.72 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | - | Pipe Type | Black | 98 | 15 | Applicable Size 15mm~17mm | ||
฿ 58.83 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | Same day | 10 | Pipe Type | Black | 120 | 15 | Applicable Size 15mm~17mm | ||
฿ 69.53 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | - | Pipe Type | Black | 120 | 20 | Applicable Size 20mm~22mm | ||
฿ 104.77 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | - | Pipe Type | Black | 153 | 18 | Applicable Size 18mm~20mm | ||
฿ 114.29 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | - | Pipe Type | Black | 220 | 18 | Applicable Size 18mm~20mm | ||
฿ 86.94 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | Same day | - | Pipe Type | Black | 220 | 20 | Applicable Size 20mm~22mm | ||
฿ 174.29 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | - | Pipe Type | Black | 180 | 24 | Applicable Size 24mm~25mm | ||
฿ 188.58 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | - | Pipe Type | Black | 220 | 29 | Applicable Size 29mm~30mm | ||
฿ 227.62 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | - | Pipe Type | Black | 360 | 24 | Applicable Size 24mm~25mm | ||
฿ 247.62 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | - | Pipe Type | Black | 360 | 29 | Applicable Size 29mm~30mm | ||
฿ 369.27 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | - | Pipe Type | Black | 1000 | 19 | Applicable Size 19mm~20mm | ||
฿ 374.24 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | - | Pipe Type | Black | 1000 | 22 | Applicable Size 22mm~23mm | ||
฿ 423.46 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | - | Pipe Type | Black | 1000 | 24 | Applicable Size 24mm~25mm | ||
฿ 434.25 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | - | Pipe Type | Black | 1000 | 29 | Applicable Size 29mm~30mm |
Loading...
Application | Safety and Crime Prevention | Material | Foam rubber (NBR) |
---|
How can we improve?
How can we improve?