1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Pipe Cover

Rubber Pipe Cover
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 337.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Note: Each comes in a quantity of one.

[Features]
· Used for protecting pipes, etc.

 
Part Number
GPK-325
GPK-332
GPK-425
GPK-432
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (Longitudinal)
(mm)
Size (Internal Diameter)
(mm)

฿ 337.99

SAFETY PROTECTION MATERIALS 1 Piece(s) 10 Day(s) 30025

฿ 367.77

SAFETY PROTECTION MATERIALS 1 Piece(s) 12 Day(s) 30032

฿ 372.50

SAFETY PROTECTION MATERIALS 1 Piece(s) 12 Day(s) 45025

฿ 462.30

SAFETY PROTECTION MATERIALS 1 Piece(s) 12 Day(s) 45032

Loading...

  1. 1

Basic Information

Application Safety and Crime Prevention Shape Winding type Color Black
Material Elastomer Resin 1P Qty.(pcs.) 1