1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Car Stop【1-2 Pieces Per Package】 (Part Number)

SAFETY PROTECTION MATERIALS

Car Stop
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 527.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

We provide both D-shaped protectors and stoppers for large vehicles.

 
Part Number
CSG100-450
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Material Size (Lateral)
(mm)
Size (Longitudinal)
(mm)
Size (Thickness)
(mm)
Size (Height)
(mm)
Specifications 1P Qty.
(pcs.)

฿ 1,011.00

SAFETY PROTECTION MATERIALS 1 Piece(s) 19 Day(s) Type DBlackEPDM Synthetic Rubber1004508100No Hole1

Loading...

  1. 1

Basic Information

Application Safety and Crime Prevention

Please check the type/dimensions/specifications of the part CSG100-450 in the Car Stop series.

Products with similar specification

Part Number
CSG100-1000W
CSG100-330
CSG100-330W
CSG100-450W
CSG50-1000
CSG50-1000W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Color Material Size (Lateral)
(mm)
Size (Longitudinal)
(mm)
Size (Thickness)
(mm)
Size (Height)
(mm)
Specifications 1P Qty.
(pcs.)

฿ 2,128.00

1 Piece(s) 10 Day(s) Type DBlackEPDM Synthetic Rubber10010008100With 2 holes1

฿ 747.00

1 Piece(s) 19 Day(s) Type DBlackEPDM Synthetic Rubber1003308100No Hole1

฿ 813.47

1 Piece(s) 12 Day(s) Type DBlackEPDM Synthetic Rubber1003308100With 2 holes1

฿ 1,054.00

1 Piece(s) 12 Day(s) Type DBlackEPDM Synthetic Rubber1004508100With 2 holes1

฿ 1,450.00

1 Piece(s) 12 Day(s) Type DBlackEPDM Synthetic Rubber501000750No Hole1

฿ 1,458.00

1 Piece(s) 12 Day(s) Type DBlackEPDM Synthetic Rubber501000750With 2 holes1