(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
We provide both D-shaped protectors and stoppers for large vehicles.
Part Number |
---|
CSG100-450W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Material | Size (Lateral) (mm) | Size (Longitudinal) (mm) | Size (Thickness) (mm) | Size (Height) (mm) | Specifications | 1P Qty. (pcs.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,054.00 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | Type D | Black | EPDM Synthetic Rubber | 100 | 450 | 8 | 100 | With 2 holes | 1 |
Loading...
Application | Safety and Crime Prevention |
---|
Please check the type/dimensions/specifications of the part CSG100-450W in the Car Stop series.
Part Number |
---|
CSG100-330 |
CSG100-330W |
CSG100-450 |
CSG50-1000 |
CSG50-1000W |
CSG50-330 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Color | Material | Size (Lateral) (mm) | Size (Longitudinal) (mm) | Size (Thickness) (mm) | Size (Height) (mm) | Specifications | 1P Qty. (pcs.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 747.00 | 1 Piece(s) | 19 Day(s) | Type D | Black | EPDM Synthetic Rubber | 100 | 330 | 8 | 100 | No Hole | 1 | ||
฿ 813.47 | 1 Piece(s) | 12 Day(s) | Type D | Black | EPDM Synthetic Rubber | 100 | 330 | 8 | 100 | With 2 holes | 1 | ||
฿ 1,011.00 | 1 Piece(s) | 19 Day(s) | Type D | Black | EPDM Synthetic Rubber | 100 | 450 | 8 | 100 | No Hole | 1 | ||
฿ 1,450.00 | 1 Piece(s) | 12 Day(s) | Type D | Black | EPDM Synthetic Rubber | 50 | 1000 | 7 | 50 | No Hole | 1 | ||
฿ 1,458.00 | 1 Piece(s) | 12 Day(s) | Type D | Black | EPDM Synthetic Rubber | 50 | 1000 | 7 | 50 | With 2 holes | 1 | ||
฿ 527.00 | 1 Piece(s) | 19 Day(s) | Type D | Black | EPDM Synthetic Rubber | 50 | 330 | 7 | 50 | No Hole | 1 |
How can we improve?
How can we improve?