(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
We provide both D-shaped protectors and stoppers for large vehicles.
Part Number |
---|
CSG70-450 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Material | Size (Lateral) (mm) | Size (Longitudinal) (mm) | Size (Thickness) (mm) | Size (Height) (mm) | Specifications | 1P Qty. (pcs.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 812.00 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 19 Day(s) | Type D | Black | EPDM Synthetic Rubber | 70 | 450 | 7 | 70 | No Hole | 1 |
Loading...
Application | Safety and Crime Prevention |
---|
Please check the type/dimensions/specifications of the part CSG70-450 in the Car Stop series.
Part Number |
---|
CSG100-330W |
CSG100-450 |
CSG100-450W |
CSG70-450W |
KCSY-112 |
KCSYB-22 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shape | Color | Material | Size (Lateral) (mm) | Size (Longitudinal) (mm) | Size (Thickness) (mm) | Size (Height) (mm) | Specifications | 1P Qty. (pcs.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 813.47 | 1 Piece(s) | 12 Day(s) | Type D | Black | EPDM Synthetic Rubber | 100 | 330 | 8 | 100 | With 2 holes | 1 | |||
฿ 1,011.00 | 1 Piece(s) | 19 Day(s) | Type D | Black | EPDM Synthetic Rubber | 100 | 450 | 8 | 100 | No Hole | 1 | |||
฿ 1,054.00 | 1 Piece(s) | 12 Day(s) | Type D | Black | EPDM Synthetic Rubber | 100 | 450 | 8 | 100 | With 2 holes | 1 | |||
฿ 851.00 | 1 Piece(s) | 12 Day(s) | Type D | Black | EPDM Synthetic Rubber | 70 | 450 | 7 | 70 | With 2 holes | 1 | |||
฿ 592.36 | 1 Piece(s) | 12 Day(s) | Irregular Shaped Type | Yellow | PP (polypropylene), synthetic rubber (EPDM), steel bright chromate plating | 105 | 123 | 175(285) | - | Metal fittings slide type | 1 | |||
฿ 1,065.01 | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) | Irregular Shaped Type | Yellow | PP (polypropylene), synthetic rubber (EPDM), steel bright chromate plating | 105 | 123 | 175(285) | - | Metal fittings slide type | 2 |
How can we improve?
How can we improve?