1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LAMP Click Hinge HG-MPS2

LAMP Click Hinge HG-MPS2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 318.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Temporarily holds at 3 places -10°, 120°, 170°.
· The axis orientation is horizontal / vertical, and either can be used.
· Cleared 40,000 repetitions of opening and closing test (manufacturer standard).

 
Part Number
HG-MPS2-BL
HG-MPS2-WT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Order Code

฿ 318.00

SUGATSUNE 1 Piece(s) 21 Day(s) 10Black170-023-908

฿ 318.00

SUGATSUNE 1 Piece(s) 21 Day(s) 10White170-023-909

Loading...

  1. 1

Basic Information

Length(mm) 30 Flat Hinge Type Rectangle shaped Width(mm) 30
Main Body Material PBT Main Body Type Flat Hinges Application Standard
Mounting Method Screw Additional Function With click function Mounting Hole Type Counterbored
Opening Degree(deg) 170 Torque(N·m) 0.26 (Opening Angle -10°, 170°), 0.145 (Opening Angle 120°)