LAMP Universal Disk Damper UDD

Brand :
SUGATSUNE
Caution
Product Description
[Features]
· Damper that is installed on the shaft part of the rotating lid of devices.
· Simple design that does not damage the exterior of the housing.
· Cleared 30,000 times of opening and closing test (manufacturer standard).
· Can choose from 3 kinds of torque according to the size of the door.
· Ideal for furniture for food display.
· Operating temperature: 5°C to 35°C