(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· Office equipment, medical equipment, LCD monitor
[Features]
· The recoil (spring back) angle is 1° or less, even if the door is opened and closed after releasing your hand.
· Very smooth operability is achieved by keeping the difference between the static torque (moving from the stationary state) and the dynamic torque (rotating) within a small range of 10% or less.
· Less wear and tear and excellent durability.
· As the shape is same on the front and back, there is no right and left.
· Has cleared 50,000 repetitions of an opening and closing test.
· Opening and closing angle: 360°
· Operating temperature: 0°C to 60°C
Part Number |
---|
RT-070-04-01 |
RT-070-06-01 |
RT-070-08-01 |
RT-100-08-01 |
RT-100-16-01 |
RT-100-20-01 |
RT-120-20-01 |
RT-120-40-01 |
RT-120-50-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (mm) | Torque (N·m) | Order Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,258.33 | SUG HINGE | 1 Piece(s) | 30 Day(s) | 10 | 32.25 | 27.85 | 0.45 | 170-025-355 | ||
฿ 606.14 | SUG HINGE | 1 Piece(s) | 3 Day(s) | 10 | 32.25 | 27.85 | 0.68 | 170-025-356 | ||
฿ 572.38 | SUG HINGE | 1 Piece(s) | 3 Day(s) | 10 | 32.25 | 27.85 | 0.90 | 170-025-357 | ||
฿ 929.11 | SUG HINGE | 1 Piece(s) | 3 Day(s) | 10 | 43.75 | 39 | 0.90 | 170-025-358 | ||
฿ 929.11 | SUG HINGE | 1 Piece(s) | 3 Day(s) | 10 | 43.75 | 39 | 1.81 | 170-025-359 | ||
฿ 929.11 | SUG HINGE | 1 Piece(s) | 3 Day(s) | 10 | 43.75 | 39 | 2.26 | 170-025-360 | ||
฿ 1,716.67 | SUG HINGE | 1 Piece(s) | 5 Day(s) | 10 | 50.65 | 42.55 | 2.26 | 170-025-361 | ||
฿ 1,716.67 | SUG HINGE | 1 Piece(s) | 5 Day(s) | 10 | 50.65 | 42.55 | 4.52 | 170-025-362 | ||
฿ 1,716.67 | SUG HINGE | 1 Piece(s) | 5 Day(s) | 10 | 50.65 | 42.55 | 5.65 | 170-025-363 |
Loading...
Main Body Material | Zinc Alloy | Main Body Type | Damper, Torque, Spring Hinge | Application | Standard / Abrasion Resistance |
---|---|---|---|---|---|
Mounting Method | Screw | Additional Function | Torque Function | Mounting Hole Type | Counterbored |
Main Body Finishing | Foundation | Opening Degree(deg) | 360 |
How can we improve?
How can we improve?