(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Small and thin high torque hinge that can be used outdoors.
· The recoil (spring back) angle is 1° or less, even if the door is released after being opened and closed.
· Very smooth operability is achieved by keeping the difference between the static torque (moving from the stationary state) and the dynamic torque (rotating) within a small range of 10% or less.
· Less wear and tear and excellent durability.
· An O type snap ring made of chloroprene rubber is used for the shaft part.
· It can be used with the axis direction as horizontal or vertical.
· Has cleared 20,000 repetitions of an opening and closing test.
Part Number |
---|
PHCS81-008 |
PHCS81-020 |
PHCS81-030 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Torque (N·m) | Order Code |
---|---|---|---|---|---|---|---|---|
฿ 1,772.47 | SUG HINGE | 1 Piece(s) | 3 Day(s) | 10 | 0.78 | 170-017-581 | ||
฿ 1,772.47 | SUG HINGE | 1 Piece(s) | 3 Day(s) | 10 | 2.01 | 170-017-583 | ||
฿ 2,300.00 | SUG HINGE | 1 Piece(s) | Quote | 10 | 2.79 | 170-017-584 |
Loading...
Length(mm) | 40.6 | Width(mm) | 38 | Main Body Material | Stainless steel (SUS316) |
---|---|---|---|---|---|
Main Body Type | Damper, Torque, Spring Hinge | Application | Standard / Corrosion Resistance / Abrasion Resistance | Mounting Method | Screw |
Additional Function | Torque Function | Mounting Hole Type | Countersinks | Main Body Finishing | Foundation |
Opening Degree(deg) | 270 |
How can we improve?
How can we improve?