1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

REELL Torque Hinge MH15

REELL Torque Hinge MH15
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 992.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Very smooth operability is achieved by keeping the difference between the static torque (moving from the stationary state) and the dynamic torque (rotating) within a small range of 10% or less.
· Less wear and tear and excellent durability.
· In addition to the same opening and closing direction torque, there are specifications regarding difference in bidirectional torque.
· Has cleared 20,000 repetitions of an opening and closing test.
· Opening and closing angle: 270°.
· Operating temperature: 0°C to 60°C.

Part Number
MH15-203
MH15-206
MH15-303
MH15-403
MH15-406
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTorque
(N·m)
Order Code

฿ 992.76

SUG HINGE 1 Piece(s) 3 Day(s) 105.0 (Opening Direction) 5.0(Closing Direction)170-022-537

฿ 992.76

SUG HINGE 1 Piece(s) 3 Day(s) 108.0 (Opening Direction) 8.0(Closing Direction)170-022-538

฿ 992.76

SUG HINGE 1 Piece(s) 3 Day(s) 105.0 (Opening Direction) 3.13(Closing Direction)170-022-535

฿ 992.76

SUG HINGE 1 Piece(s) 3 Day(s) 103.13 (Opening Direction) 5.0(Closing Direction)170-022-533

฿ 992.76

SUG HINGE 1 Piece(s) 3 Day(s) 105.0 (Opening Direction) 8.0(Closing Direction)170-022-534

Loading...

  1. 1

Basic Information

Main Body Type Damper, Torque, Spring Hinge Length(mm) 85 Application Standard / Abrasion Resistance
Main Body Material Glass Fiber Reinforced Polyamide Main Body Finishing Foundation Width(mm) 57.2
Additional Function Torque Function Opening Degree(deg) 270 Mounting Method Screw
Mounting Hole Type Counterbored