1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LAMP Mini flat Torque Hinge HG-MF (HG-MF08-BL)

SUGATSUNE

LAMP Mini flat Torque Hinge HG-MF (HG-MF08-BL)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Small torque hinge made of resin.
· It has free-stop specification and can be held at any angle

 
Part Number
HG-MF08-BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTorque
(N·m)
Color Order Code

฿ 165.17

SUGATSUNE 1 Piece(s) 10 Day(s) 100.0784Black170-023-854

Loading...

  1. 1

Basic Information

Main Body Material Polyacetal Main Body Type Damper, Torque, Spring Hinge Application Standard
Mounting Method Screw Additional Function Torque Function Mounting Hole Type Countersinks
Main Body Finishing Foundation

Please check the type/dimensions/specifications of the part HG-MF08-BL in the LAMP Mini flat Torque Hinge HG-MF series.

Products with similar specification

Part Number
HG-MF08-WT
HG-MF15-BL
HG-MF15-WT
HG-MF25-BL
HG-MF25-WT
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTorque
(N·m)
Color Order Code

฿ 175.00

1 Piece(s) 16 Day(s) 100.0784White170-023-855

฿ 192.00

1 Piece(s) 14 Day(s) 100.147Black170-023-856

฿ 192.00

1 Piece(s) 16 Day(s) 100.147White170-023-857

฿ 217.00

1 Piece(s) 16 Day(s) 100.245Black170-023-858

฿ 217.00

1 Piece(s) 16 Day(s) 100.245White170-023-859