LAMP Desktop Multi-Tap DML Type, DMS Type

Caution
Product Description
[Features]
· Multi-tap for indoor wiring.
· Separately sold LAN connectors and USB connectors can be attached.
· Dust-proof cover is included.
· An easy-to-store cover can be stored adjacent to the main body.
· DMLTwo different designs, the DML type (rectangular type) and the DMS type (square type) are available.
· DMLThe DML type has a lock attached for security purposes.
· DMSThe DMS type has a drilled installation hole diameter of 80mm.
· Can replace wire holes of the same diameter.
· The separately sold LAN cable case DM-LCC that helps store the LAN cable inside it eliminates the need of separately managing the cable and multi-tap.
Features
●Can attach/change the USB connector and LAN connector sold separately.●Cover is not just for preventing dust from entering, cover hides the socket outlets for that neat looks.
Specification
●SPQ(piece):10●Rated Voltage: AC125V/15A/Compliant up to 1500W
●Outer Dimensions: L 196 x W 42 x H 45mm(excluding the code cover)