KV 79TI Model Hang Rail

Brand :
SUGATSUNE

Caution

    Product Description

    [Features]
    · A rail to mount 79TI type hook.
    · Used by mounting directly to the wall or to shelf column.
    · When mounting to a shelf column, adapter
    · 79TI-HRA should be used.

    Features

    ●This is a rail to mount the Hook 79TI type.
    ●Adjusting the rail height can be done easily by installing [Adapter 79TI-HRA] on the shelf column 82 type. Can also be attached directly to the wall.

    Specification

    ●Height(mm):51
    ●Thickness(mm):13
    ●SPQ(piece):10

    Materials

    ●Steel

    Warning

    ●Please check the top and bottom with UP stamp.
    ●When used with adapter 79TI-HRA, the load capacity is the load capacity of the adapter(440 N).
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat