(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· When objects are taken from the hook, the hook will automatically retract into the main body.
· The tip of the hook is shaped in such a way that it can be easily opened manually.
· Features a smart design with minimal protrusions when the hook is stowed.
· Can also be mounted to sheet metal using the NF-50 bracket
· Custom-orders for different colors can also be accommodated.
Part Number |
---|
NF-50D |
NF-60D-GR |
NF-60D-SL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Hook Material | Mounting Method | Hanging Load (N) | Length (mm) | Width (mm) | Specifications | Color | Surface Treatment | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 132.39 | SUG EXTERNAL HOOK | 1 Piece(s) | 14 Day(s) | Related product | - | - | - | - | - | Bracket for NF-60D | - | Colored Chromate Treatment (Trivalent) | 110-024-599 | ||
฿ 649.25 | SUG EXTERNAL HOOK | 1 Piece(s) | 14 Day(s) | Flex Hook | [Aluminum] Aluminum Alloy | Screw fixture type | 294 | 60 | 24 | - | Dark gray | Baked Paint | 110-022-191 | ||
฿ 649.25 | SUG EXTERNAL HOOK | 1 Piece(s) | 14 Day(s) | Flex Hook | [Aluminum] Aluminum Alloy | Screw fixture type | 294 | 60 | 24 | - | Silver | Baked Paint | 110-024-598 |
Loading...
How can we improve?
How can we improve?