1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Swivel Hook EN-R100F

SUGATSUNE

Stainless Steel Swivel Hook EN-R100F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,831.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A swivel hook with which, when used to hang an object, the action of the spring keeps the hook closed, preventing accidental dislodging of the object.
· Rotates 90° to the left and right.
· This hook can be rotated and folded when not in use and so does not get in the way.
· Juddering to the left and right is prevented using a friction mechanism (frictional resistance).
· Ideal for hooks used on ships or used outdoors.
· Can be used for hanging chains and ropes up to ø16 in diameter.

 
Part Number
EN-R100F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,831.22

SUGATSUNE 1 Piece(s) 10 Day(s) 10

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Screw fixture type Hanging Load(N) 588
Length(mm) 100 Width(mm) 20 Surface Treatment Mirror Polishing
Order Code 110-018-675

Please check the type/dimensions/specifications of the part EN-R100F in the Stainless Steel Swivel Hook EN-R100F series.