DIRAK Polyamide Quarter Turn 200-0211-00-00000

Brand :
SUGATSUNE
Caution
Product Description
[Features]
· Completely insulated, made from polyamide, lightweight quarter turn.
· Sealed and applicable to IP65 and IP67.
· Use it in combination with inserts, rotating cams, hex nuts, etc. sold separately.
· After assembling parts, insertion in the mounting hole and installing of nut can be done.
· Can be used on both right and left sides.