(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Best for anti-static countermeasures in tight crevices or restricted installation areas
Part Number |
---|
FSI-TG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Indicators | Additional Function | Ion Balance | Ion Balance Method | Power Unit | Operating Environment Temperature (℃) | Discharge Needle Material | CE-Compliant | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,217.81 | SCJ AIR IONIZER | 1 Piece(s) | 31 Day(s) | Fan Shape | Output Error Detection/Automatic Stop Circuit | Abnormal Signal Output | ±50V | [Automatic] Automatic | Built-in Power | 0~50℃ | Tungsten | Applicable | Main Body, 24 VDC |
Loading...
How can we improve?
How can we improve?