(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Power unit 47 is a high-voltage power supply for easy-to-use static ionizers.· Includes an error detection circuit that self-diagnoses breakdowns for added safety. · Also provides adjustable AC output voltage, providing a single power supply compatible with a large range of electrodes.
Type | Static electricity checker | Indicators | Output Error Detection/Automatic Stop Circuit | Ion Balance Method | Manual |
---|---|---|---|---|---|
CE-Compliant | Applicable | Specifications | Included Cable Rating 125 VAC | Input Voltage | 90 to 240 VAC |
Please check the type/dimensions/specifications of the part PU47 in the Power Unit 47 series.
How can we improve?
How can we improve?