1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VP Series Belt Clamp (Part Number)

IRE VACUUM PIPING COMPONENT

VP Series Belt Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,145.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Many reliable Irie Koken products available from MISUMI.

[Features]
· No need for bolts or nuts. This can be easily attached and removed by just inserting the inside taper part of the coupling into the taper part of the flange and turning the wing screw.
· A heating temperature of up to 150℃ can be used.
He leak quantity is 1 x 10⁹-9Pa • ㎥/s or less.

 
Part Number
VP1100B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,145.81

IRE VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Clamp Clamp Type Belt Applicable Flange Size (Nominal) 100.0
Clamp Material Aluminum

Please check the type/dimensions/specifications of the part VP1100B in the VP Series Belt Clamp series.