1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

VP Series Single-Action Coupling

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 445.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Pipe fitting VP series clamp fitting for NW-KF flanges.
[Features]
· No need for bolts or nuts. Very convenient to handle and conforms to ISO standards.
· Can be easily attached and removed by simply inserting the internally tapered part of the coupling into the tapered part of the flange and turning the wing screw. · Since the product is treated with hard anodizing, fluid does not splash on the flange.
· The heating temperature is 150°C, and the He leak rate is 1 × 10^-9 Pa cubic m/s or less.
[Applications]
· Ideal for use in cleanrooms (high clean).

 
Part Number
VP1016N
VP1025N
VP1040N
VP1080
VP1100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipClamp Type Applicable Flange Size (Nominal)

฿ 445.55

IRE VACUUM PIPING COMPONENT 1 Piece(s) 5 Day(s) Standard16

฿ 445.55

IRE VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) Standard25

฿ 475.96

IRE VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) Standard40

฿ 3,360.00

IRE VACUUM PIPING COMPONENT 1 Piece(s) 5 Day(s) Chains80.0

฿ 3,646.45

IRE VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) Chains100.0

Loading...

  1. 1

Basic Information

Type Clamp Clamp Material Aluminum