1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CF Standard Form Bellows

CF Standard Form Bellows <with Conflat Flange>
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,095.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Many reliable Irie Koken products available from MISUMI.

 
Part Number
CF70
CF152
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(Ø)
I.D.
(Ø)
L Operation Range
(mm)

฿ 6,095.24

IRE VACUUM FLEXIBLE TUBE 1 Piece(s) 3 Day(s) 41.030.272~88

฿ 34,911.00

IRE VACUUM FLEXIBLE TUBE 1 Piece(s) 27 Day(s) 107.090.192~118

Loading...

  1. 1

Basic Information

Connecting Part Type CF Flanges Types Bellows Operating Temperature Range(°C) ::250
Applicable Fluid Air Flange Shape Both Ends Fixed Flange Material SUS304L
Bellow material SUS316L