1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IF Standard Molded Bellows

IF Standard Molded Bellows
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,135.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Molded bellows with IF flange on both ends.
[Features]
· Connection with JIS Vacuum Flange (VF) is possible.
· Higher accuracy than the roll-forming method.
· Can prevent scattering under stress.
· Six types available.
· Can be used to achieve predetermined operating stroke under certain conditions.
[Applications]
· Can be used to construct a firm pipe by bolting.

 
Part Number
IF20
IF25
IF40
IF50
IF100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(Ø)
I.D.
(Ø)
L Operation Range
(mm)

฿ 4,135.74

IRE VACUUM FLEXIBLE TUBE 1 Piece(s) 6 Day(s) 3322.954~64

฿ 4,539.78

IRE VACUUM FLEXIBLE TUBE 1 Piece(s) 6 Day(s) 4028.657~70

฿ 5,082.52

IRE VACUUM FLEXIBLE TUBE 1 Piece(s) 5 Day(s) 5843.674~100

฿ 5,526.37

IRE VACUUM FLEXIBLE TUBE 1 Piece(s) 5 Day(s) 6550.185~118

฿ 11,011.92

IRE VACUUM FLEXIBLE TUBE 1 Piece(s) 3 Day(s) 125106.588~124

Loading...

  1. 1

Basic Information

Connecting Part Type JIS Flange Types Bellows Operating Temperature Range(°C) ::250
Applicable Fluid Air Flange Shape Both Ends Fixed Flange Material SUS304
Bellow material SUS316L