(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Star Quick is a Mitsuboshi Belting timing belt pulley with a finished shaft bore.
Can be used as a part in a transmission mechanism together with the timing belt.
[Features]
· A finished pulley with shaft bore, key or tapping, can be purchased without drawings, according to the shaft diameter used.
· With or without surface treatment or self-clinching flange can also be selected, according to various requirements.
[Applications]
· Used with large machinery such as machine tools and extrusion molding machines through to office automation equipment such as copiers and printers.
Used with wide range of equipment.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Teeth (T) | Pulley Shape | Surface Treatment | Outermost diameter (mm) | Keyway | Shaft Hole Dia. H7 (mm) | Flange | Set screws | Tapping |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | Available | 14 | No | M5×5 | 2 places 90 degrees | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | No | 14 | No | M5×5 | 2 places 90 degrees | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | Available | 14 | No | M5×5 | 2 places 120 degrees | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | No | 14 | No | M5×5 | 2 places 120 degrees | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | Available | 15 | No | - | No | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | No | 15 | No | - | No | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | Available | 15 | No | M5×5 | One Location | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | No | 15 | No | M5×5 | One Location | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | Available | 15 | No | M5×5 | 2 places 90 degrees | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | No | 15 | No | M5×5 | 2 places 90 degrees | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | Available | 15 | No | M5×5 | 2 places 120 degrees | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | No | 15 | No | M5×5 | 2 places 120 degrees | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | Available | 16 | No | - | No | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | No | 16 | No | - | No | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | Available | 16 | No | M5×5 | One Location | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | No | 16 | No | M5×5 | One Location | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | Available | 16 | No | M5×5 | 2 places 90 degrees | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | No | 16 | No | M5×5 | 2 places 90 degrees | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | Available | 16 | No | M5×5 | 2 places 120 degrees | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | No | 16 | No | M5×5 | 2 places 120 degrees | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | Available | 17 | No | - | No | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | No | 17 | No | - | No | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | Available | 17 | No | M5×5 | One Location | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | No | 17 | No | M5×5 | One Location | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | Available | 17 | No | M5×5 | 2 places 90 degrees | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | No | 17 | No | M5×5 | 2 places 90 degrees | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | Available | 17 | No | M5×5 | 2 places 120 degrees | ||
฿ 3,050.63 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | B | No | 44.46 | No | 17 | No | M5×5 | 2 places 120 degrees | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 12 | Available | - | No | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 12 | Available | - | No | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 12 | Available | M4×5 | One Location | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 12 | Available | M4×5 | One Location | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 12 | Available | M4×5 | 2 places 90 degrees | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 12 | Available | M4×5 | 2 places 90 degrees | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 12 | Available | M4×5 | 2 places 120 degrees | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 12 | Available | M4×5 | 2 places 120 degrees | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 14 | Available | - | No | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 14 | Available | - | No | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 14 | Available | M5×5 | One Location | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 14 | Available | M5×5 | One Location | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 14 | Available | M5×5 | 2 places 90 degrees | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 14 | Available | M5×5 | 2 places 90 degrees | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 14 | Available | M5×5 | 2 places 120 degrees | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 14 | Available | M5×5 | 2 places 120 degrees | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 15 | Available | - | No | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 15 | Available | - | No | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 15 | Available | M5×5 | One Location | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 15 | Available | M5×5 | One Location | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 15 | Available | M5×5 | 2 places 90 degrees | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 15 | Available | M5×5 | 2 places 90 degrees | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 15 | Available | M5×5 | 2 places 120 degrees | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 15 | Available | M5×5 | 2 places 120 degrees | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 16 | Available | - | No | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 16 | Available | - | No | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 16 | Available | M5×5 | One Location | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 16 | Available | M5×5 | One Location | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 16 | Available | M5×5 | 2 places 90 degrees | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 16 | Available | M5×5 | 2 places 90 degrees | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 16 | Available | M5×5 | 2 places 120 degrees | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 16 | Available | M5×5 | 2 places 120 degrees | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 17 | Available | - | No | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 17 | Available | - | No | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 17 | Available | M5×5 | One Location | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 17 | Available | M5×5 | One Location | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 17 | Available | M5×5 | 2 places 90 degrees | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 17 | Available | M5×5 | 2 places 90 degrees | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 17 | Available | M5×5 | 2 places 120 degrees | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 17 | Available | M5×5 | 2 places 120 degrees | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 18 | Available | - | No | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 18 | Available | - | No | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 18 | Available | M6×8 | One Location | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 18 | Available | M6×8 | One Location | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 18 | Available | M6×8 | 2 places 90 degrees | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 18 | Available | M6×8 | 2 places 90 degrees | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 18 | Available | M6×8 | 2 places 120 degrees | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 18 | Available | M6×8 | 2 places 120 degrees | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 19 | Available | - | No | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 19 | Available | - | No | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 19 | Available | M6×6 | One Location | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 19 | Available | M6×6 | One Location | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 19 | Available | M6×6 | 2 places 90 degrees | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 19 | Available | M6×6 | 2 places 90 degrees | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 19 | Available | M6×6 | 2 places 120 degrees | ||
฿ 3,000.39 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 19 | Available | M6×6 | 2 places 120 degrees | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 20 | Available | - | No | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 20 | Available | - | No | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 20 | Available | M6×6 | One Location | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 20 | Available | M6×6 | One Location | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | Available | 20 | Available | M6×6 | 2 places 90 degrees | ||
฿ 2,943.29 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 19 | A | No | 57 | No | 20 | Available | M6×6 | 2 places 90 degrees |
Loading...
Type | Timing pulley | Belt Series | S8M | Belt Width Used (mm)(mm) | 40 |
---|---|---|---|---|---|
Material | Steel | Pulley/Idler | Pulley (No Bearing) |
How can we improve?
How can we improve?