(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It can be used as a part of the transmission mechanism together with the timing belt.
[Features]
· Timing pulley with shaft holes, keys and taps. It can be used immediately without hassle.
· Surface treatment and flange caulking can be selected to meet various needs.
[Application]
-Use in a wide range of equipment from large machines such as machine tools and injection molding machines to office automation equipment such as copiers and printers.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Teeth (T) | Pulley Shape | Surface Treatment | Outermost diameter (mm) | Keyway | Shaft Hole Dia. H7 (mm) | Flange | Set screws | Tapping |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,211.10 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 15 | C | No | 13.56 | No | 8 | No | M4×5 | 2 places 90 degrees | ||
฿ 1,211.10 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 15 | C | No | 13.56 | No | 8 | No | M4×5 | 2 places 120 degrees | ||
฿ 1,211.10 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 15 | C | No | 13.56 | No | 6.35 | No | - | No | ||
฿ 1,211.10 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 15 | C | No | 13.56 | No | 6.35 | No | M3×4 | One Location | ||
฿ 1,211.10 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 15 | C | No | 13.56 | No | 6.35 | No | M3×4 | 2 places 90 degrees | ||
฿ 1,211.10 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 15 | C | No | 13.56 | No | 6.35 | No | M3×4 | 2 places 120 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 4 | Available | - | No | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 4 | Available | M3×4 | One Location | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 4 | Available | M3×4 | 2 places 90 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 4 | Available | M3×4 | 2 places 120 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 5 | Available | - | No | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 5 | Available | M3×4 | One Location | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 5 | Available | M3×4 | 2 places 90 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 5 | Available | M3×4 | 2 places 120 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 6 | Available | - | No | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 6 | Available | M3×4 | One Location | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 6 | Available | M3×4 | 2 places 90 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 6 | Available | M3×4 | 2 places 120 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 7 | Available | - | No | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 7 | Available | M4×5 | One Location | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 7 | Available | M4×5 | 2 places 90 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 7 | Available | M4×5 | 2 places 120 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 8 | Available | - | No | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 8 | Available | M4×5 | One Location | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 8 | Available | M4×5 | 2 places 90 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 8 | Available | M4×5 | 2 places 120 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 6.35 | Available | - | No | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 6.35 | Available | M3×4 | One Location | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 6.35 | Available | M3×4 | 2 places 90 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 20 | No | 6.35 | Available | M3×4 | 2 places 120 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 4 | No | - | No | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 4 | No | M3×4 | One Location | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 4 | No | M3×4 | 2 places 90 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 4 | No | M3×4 | 2 places 120 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 5 | No | - | No | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 5 | No | M3×4 | One Location | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 5 | No | M3×4 | 2 places 90 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 5 | No | M3×4 | 2 places 120 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 6 | No | - | No | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 6 | No | M3×4 | One Location | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 6 | No | M3×4 | 2 places 90 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 6 | No | M3×4 | 2 places 120 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 7 | No | - | No | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 7 | No | M4×5 | One Location | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 7 | No | M4×5 | 2 places 90 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 7 | No | M4×5 | 2 places 120 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 8 | No | - | No | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 8 | No | M4×5 | One Location | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 8 | No | M4×5 | 2 places 90 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 8 | No | M4×5 | 2 places 120 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 6.35 | No | - | No | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 6.35 | No | M3×4 | One Location | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 6.35 | No | M3×4 | 2 places 90 degrees | ||
฿ 1,223.19 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 16 | C | No | 14.52 | No | 6.35 | No | M3×4 | 2 places 120 degrees | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 4 | Available | - | No | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 4 | Available | M3×4 | One Location | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 4 | Available | M3×4 | 2 places 90 degrees | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 4 | Available | M3×4 | 2 places 120 degrees | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 5 | Available | - | No | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 5 | Available | M3×4 | One Location | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 5 | Available | M3×4 | 2 places 90 degrees | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 5 | Available | M3×4 | 2 places 120 degrees | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 6 | Available | - | No | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 6 | Available | M3×4 | One Location | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 6 | Available | M3×4 | 2 places 90 degrees | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 6 | Available | M3×4 | 2 places 120 degrees | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 7 | Available | - | No | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 7 | Available | M4×5 | One Location | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 7 | Available | M4×5 | 2 places 90 degrees | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 7 | Available | M4×5 | 2 places 120 degrees | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 8 | Available | - | No | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 8 | Available | M4×5 | One Location | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 8 | Available | M4×5 | 2 places 90 degrees | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 8 | Available | M4×5 | 2 places 120 degrees | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 6.35 | Available | - | No | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 6.35 | Available | M3×4 | One Location | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 6.35 | Available | M3×4 | 2 places 90 degrees | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 23 | No | 6.35 | Available | M3×4 | 2 places 120 degrees | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 16.43 | No | 4 | No | - | No | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 16.43 | No | 4 | No | M3×4 | One Location | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 16.43 | No | 4 | No | M3×4 | 2 places 90 degrees | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 16.43 | No | 4 | No | M3×4 | 2 places 120 degrees | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 16.43 | No | 5 | No | - | No | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 16.43 | No | 5 | No | M3×4 | One Location | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 16.43 | No | 5 | No | M3×4 | 2 places 90 degrees | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 16.43 | No | 5 | No | M3×4 | 2 places 120 degrees | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 16.43 | No | 6 | No | - | No | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 16.43 | No | 6 | No | M3×4 | One Location | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 16.43 | No | 6 | No | M3×4 | 2 places 90 degrees | ||
฿ 1,280.04 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 18 | C | No | 16.43 | No | 6 | No | M3×4 | 2 places 120 degrees |
Loading...
Type | Timing pulley | Belt Series | S3M | Belt Width Used (mm)(mm) | 15 |
---|---|---|---|---|---|
Material | A2017 | Pulley/Idler | Pulley (No Bearing) |
How can we improve?
How can we improve?