1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Star Quick H200

TIMING PULLEY

Star Quick H200
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,007.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can be used as a part of the transmission mechanism together with the timing belt.
[Features]
· Timing pulley with shaft holes, keys and taps. It can be used immediately without hassle.
· Surface treatment and flange caulking can be selected to meet various needs.
[Application]
-Use in a wide range of equipment from large machines such as machine tools and injection molding machines to office automation equipment such as copiers and printers.

Part Number
S1-36H200BF-25T0K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,007.62

TIMING PULLEY 1 Piece(s) 12 Day(s) 10

Loading...

  1. 1

Basic Information

Type Timing pulley Belt Series H Belt Width Used (mm)(mm) 50.8
Number of Teeth(T) 36 Pulley Shape B Material Steel
Surface Treatment No Outermost diameter(mm) 152 Pulley/Idler Pulley (No Bearing)
Keyway Available Shaft Hole Dia. H7(mm) 25 Flange Available
Set screws - Tapping No

Please check the type/dimensions/specifications of the part S1-36H200BF-25T0K in the Star Quick H200 series.