(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It can be used as a part of the transmission mechanism together with the timing belt.
[Features]
· Timing pulley with shaft holes, keys and taps. It can be used immediately without hassle.
· Surface treatment and flange caulking can be selected to meet various needs.
[Application]
-Use in a wide range of equipment from large machines such as machine tools and injection molding machines to office automation equipment such as copiers and printers.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Teeth (T) | Pulley Shape | Surface Treatment | Outermost diameter (mm) | Keyway | Shaft Hole Dia. H7 (mm) | Flange | Set screws | Tapping |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 15 | No | M5×5 | One Location | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 15 | No | M5×5 | One Location | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 15 | No | M5×5 | 2 places 90 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 15 | No | M5×5 | 2 places 90 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 15 | No | M5×5 | 2 places 120 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 15 | No | M5×5 | 2 places 120 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 16 | No | - | No | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 16 | No | - | No | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 16 | No | M5×5 | One Location | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 16 | No | M5×5 | One Location | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 16 | No | M5×5 | 2 places 90 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 16 | No | M5×5 | 2 places 90 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 16 | No | M5×5 | 2 places 120 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 16 | No | M5×5 | 2 places 120 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 17 | No | - | No | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 17 | No | - | No | ||
฿ 2,199.72 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 17 | No | M5×5 | One Location | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 17 | No | M5×5 | One Location | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 17 | No | M5×5 | 2 places 90 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 17 | No | M5×5 | 2 places 90 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 17 | No | M5×5 | 2 places 120 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 17 | No | M5×5 | 2 places 120 degrees | ||
฿ 2,199.72 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 18 | No | - | No | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 18 | No | - | No | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 18 | No | M6×8 | One Location | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 18 | No | M6×8 | One Location | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 18 | No | M6×8 | 2 places 90 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 18 | No | M6×8 | 2 places 90 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 18 | No | M6×8 | 2 places 120 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 18 | No | M6×8 | 2 places 120 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 19 | No | - | No | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 19 | No | - | No | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 19 | No | M6×8 | One Location | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 19 | No | M6×8 | One Location | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 19 | No | M6×8 | 2 places 90 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 19 | No | M6×8 | 2 places 90 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 19 | No | M6×8 | 2 places 120 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 19 | No | M6×8 | 2 places 120 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 20 | No | - | No | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 20 | No | - | No | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 20 | No | M6×8 | One Location | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 20 | No | M6×8 | One Location | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 20 | No | M6×8 | 2 places 90 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 20 | No | M6×8 | 2 places 90 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 20 | No | M6×8 | 2 places 120 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 20 | No | M6×8 | 2 places 120 degrees | ||
฿ 2,199.72 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 22 | No | - | No | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 22 | No | - | No | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 22 | No | M6×8 | One Location | ||
฿ 2,199.72 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 22 | No | M6×8 | One Location | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 22 | No | M6×8 | 2 places 90 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 22 | No | M6×8 | 2 places 90 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 22 | No | M6×8 | 2 places 120 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 22 | No | M6×8 | 2 places 120 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 24 | No | - | No | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 24 | No | - | No | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 24 | No | M6×8 | One Location | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 24 | No | M6×8 | One Location | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 24 | No | M6×8 | 2 places 90 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 24 | No | M6×8 | 2 places 90 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 24 | No | M6×8 | 2 places 120 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 24 | No | M6×8 | 2 places 120 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 25 | No | - | No | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 25 | No | - | No | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 25 | No | M6×8 | One Location | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 25 | No | M6×8 | One Location | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 25 | No | M6×8 | 2 places 90 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 25 | No | M6×8 | 2 places 90 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | Available | 25 | No | M6×8 | 2 places 120 degrees | ||
฿ 2,276.59 | TIMING PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 14 | A | No | 55.22 | No | 25 | No | M6×8 | 2 places 120 degrees | ||
฿ 2,289.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | Available | 14 | Available | - | No | ||
฿ 2,020.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | No | 14 | Available | - | No | ||
฿ 2,289.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | Available | 14 | Available | M5×5 | One Location | ||
฿ 2,020.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | No | 14 | Available | M5×5 | One Location | ||
฿ 2,020.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | Available | 14 | Available | M5×5 | 2 places 90 degrees | ||
฿ 2,020.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | No | 14 | Available | M5×5 | 2 places 90 degrees | ||
฿ 2,020.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | Available | 14 | Available | M5×5 | 2 places 120 degrees | ||
฿ 2,289.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | No | 14 | Available | M5×5 | 2 places 120 degrees | ||
฿ 2,020.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | Available | 15 | Available | - | No | ||
฿ 2,020.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | No | 15 | Available | - | No | ||
฿ 2,020.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | Available | 15 | Available | M5×5 | One Location | ||
฿ 2,020.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | No | 15 | Available | M5×5 | One Location | ||
฿ 2,289.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | Available | 15 | Available | M5×5 | 2 places 90 degrees | ||
฿ 2,020.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | No | 15 | Available | M5×5 | 2 places 90 degrees | ||
฿ 2,020.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | Available | 15 | Available | M5×5 | 2 places 120 degrees | ||
฿ 2,020.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | No | 15 | Available | M5×5 | 2 places 120 degrees | ||
฿ 2,020.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | Available | 16 | Available | - | No | ||
฿ 2,020.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | No | 16 | Available | - | No | ||
฿ 2,020.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | Available | 16 | Available | M5×5 | One Location | ||
฿ 2,020.58 | TIMING PULLEY | 1 Piece(s) | 12 Day(s) | 10 | 14 | B | No | 61 | No | 16 | Available | M5×5 | One Location |
Loading...
Type | Timing pulley | Belt Series | H | Belt Width Used (mm)(mm) | 38.1 |
---|---|---|---|---|---|
Material | Steel | Pulley/Idler | Pulley (No Bearing) |
How can we improve?
How can we improve?