1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Star Quick L100

Star Quick L100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,114.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It can be used as a part of the transmission mechanism together with the timing belt.
[Features]
· Timing pulley with shaft holes, keys and taps. It can be used immediately without hassle.
· Surface treatment and flange caulking can be selected to meet various needs.
[Application]
-Use in a wide range of equipment from large machines such as machine tools and injection molding machines to office automation equipment such as copiers and printers.

Part Number
S2-26L100AF-15T3K
S3-20L100AF-14T2K
S3-20L100AF-15T2K
S3-25L100AF-20T3K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Teeth
(T)
Surface Treatment Outermost diameter
(mm)
Shaft Hole Dia. H7
(mm)
Set screws Tapping

฿ 2,114.67

TIMING PULLEY 1 Piece(s) 12 Day(s) 1026Black oxide finish8615M5×52 places 120 degrees

฿ 2,206.86

TIMING PULLEY 1 Piece(s) 12 Day(s) 1020Electroless Nickel Plating6514M5×52 places 90 degrees

฿ 2,206.86

TIMING PULLEY 1 Piece(s) 12 Day(s) 1020Electroless Nickel Plating6515M5×52 places 90 degrees

฿ 2,400.39

TIMING PULLEY 1 Piece(s) 12 Day(s) 1025Electroless Nickel Plating8320M6×82 places 120 degrees

Loading...

  1. 1

Basic Information

Type Timing pulley Belt Series L Belt Width Used (mm)(mm) 25.4
Pulley Shape A Material Steel Pulley/Idler Pulley (No Bearing)
Keyway Available Flange Available