1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ICF Standard Gauge Port

ICF Standard Gauge Port
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,661.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Variety of Cosmotec fittings available from MISUMI.

[Features]
· ICF34 to ICF70 available as standard products for φ15 and φ18, which are highly versatile.
· We can quickly provide made-to-order products such as board-through type, milli sizes other than 15 and 18, inch sizes, etc.

Part Number
ICF34GP15
ICF34GP18
ICF70GP15
ICF70GP18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard Size Length L
(mm)
Pipe O.D. C
(φ)

฿ 8,978.22

CSM VACUUM PIPING COMPONENT 1 Piece(s) 9 Day(s) [34] 346815

฿ 8,978.22

CSM VACUUM PIPING COMPONENT 1 Piece(s) 9 Day(s) [34] 346818

฿ 5,661.45

CSM VACUUM PIPING COMPONENT 1 Piece(s) 9 Day(s) [70] 706015

฿ 6,927.85

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [70] 706018

Loading...

  1. 1
 

Basic Information

Adapter Type Use for Gage mounting Type Adapter Fitting Type Adapter
Material SUS304