1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ICF Standard 90° Elbow (ICF34EL)

CSM VACUUM PIPING COMPONENT

ICF Standard 90° Elbow (ICF34EL)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Variety of Cosmotec fittings available from MISUMI.

[Features]
· Used to change the angle of pipes, for example.
· ICF34 to ICF253 available as standard products.
· We respond quickly to a request for customization such as change in dimensions.

Part Number
ICF34EL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard Size Pipe O.D. C
(φ)
I.D. D
(φ)

฿ 5,540.84

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [34] 3419.115.7

Loading...

  1. 1
 

Basic Information

Type Fitting Fitting Type Elbow Material SUS304

Please check the type/dimensions/specifications of the part ICF34EL in the ICF Standard 90° Elbow series.

Products with similar specification

Part Number
ICF152EL
ICF70EL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStandard Size Pipe O.D. C
(φ)
I.D. D
(φ)

฿ 38,949.72

1 Piece(s) 9 Day(s) [152] 152101.695.6

฿ 6,445.41

1 Piece(s) 5 Day(s) [70] 703835