(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Variety of Cosmotec fittings available from MISUMI.
Part Number |
---|
ICF70/VG40NI |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 100.00 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | Quote |
Loading...
Adapter Type | JIS VG | Type | Adapter | Fitting Type | Nipple |
---|---|---|---|---|---|
Material | SUS304 | Standard Size | ICF70 | Length L(mm) | 60 |
Conversion Flange Standard | VG40 | Pipe O.D. C(φ) | 42.7 | I.D. D(φ) | 39.4 |
How can we improve?
How can we improve?