1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ICF Standard Nipple

ICF Standard Nipple
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,093.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

ICF34 nipple is used for such applications as adjusting the length of pipe parts.
[Features]
· ICF34 to ICF253 available as standard products.
· The ICF70 is a standardized wide-type product that can be connected to a quadruple mass spectrometer.
[Applications]
· For vacuum container piping systems.

Part Number
ICF34NI
ICF70NI
ICF70WNI
ICF114NI
ICF253NI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard Size Pipe O.D. C
(φ)
I.D. D
(φ)
Length L
(mm)

฿ 4,093.52

CSM VACUUM PIPING COMPONENT 1 Piece(s) 5 Day(s) [34] 3419.115.776

฿ 5,420.23

CSM VACUUM PIPING COMPONENT 1 Piece(s) 5 Day(s) [70] 703835120

฿ 8,435.48

CSM VACUUM PIPING COMPONENT 1 Piece(s) 5 Day(s) [70] 7042.739.4120

฿ 18,506.38

CSM VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) [114] 11463.560.2210

฿ 92,319.50

CSM VACUUM PIPING COMPONENT 1 Piece(s) 21 Day(s) [253] 253250197406

Loading...

  1. 1
 

Basic Information

Type Fitting Fitting Type Nipple Material SUS304