1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ICF Standard Bolt, Nut and Washer【25 Pieces Per Package】

CSM VACUUM PIPING COMPONENT

ICF Standard Bolt, Nut and Washer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,404.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Bolts for securing ICF flanges.
[Features]
· ICF34 to ICF253 available as standard products.
· Bolts, nuts and washers for standard-type flanges are available.
· Bolts and washers for conversion flanges and tapped holes available.
[Applications]
· Used for vacuum container piping systems.

Part Number
BNW-M8X55L
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,404.98

CSM VACUUM PIPING COMPONENT 1 Pack(s)

25 Pieces Per Package

3 Day(s)

Loading...

  1. 1
 

Basic Information

Type Related Components Material SUS304 Standard Size 203
Length L(mm) 55

Please check the type/dimensions/specifications of the part BNW-M8X55L in the ICF Standard Bolt, Nut and Washer series.