1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ICF Standard, Viton Gasket【1-5 Pieces Per Package】

ICF Standard, Viton Gasket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,323.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Choose from diverse fittings. COSMOTEC fittings available on MISUMI-VONA.

[Features]
• Various fittings are available. COSMOTEC fittings available on MISUMI-VONA.
• A gasket for ultra-high vacuums.
• Materials: oxygen-free copper, oxygen-free copper with silver plating, aluminum, and four types of Viton® available.
• You can choose an appropriate product based on the operating temperature, pressure range and application.
• We have standardized ICF34-ICF253.
• The oxygen free copper + gold plating specification is also available.

Part Number
ICF34GV
ICF70GV
ICF114GV
ICF152GV
ICF253GV
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipStandard Size

฿ 2,323.69

CSM VACUUM PIPING COMPONENT 1 Pack(s)

5 Pieces Per Package

3 Day(s) [34] 34

฿ 4,708.34

CSM VACUUM PIPING COMPONENT 1 Pack(s)

5 Pieces Per Package

3 Day(s) [70] 70

฿ 2,660.50

CSM VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) [114] 114

฿ 3,926.90

CSM VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) [152] 152

฿ 9,414.64

CSM VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) [253] 253

Loading...

  1. 1

Basic Information

Type Related Components Related components materials Viton