1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ICF Standard 0-Length Conversion Flange

ICF Standard 0-Length Conversion Flange
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,611.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Standard flange for ultra-high vacuums.
[Features]
· ICF34 to ICF253 available as standard products.
· Available in over 305 sizes.
· Zero length flange for size conversion.
[Applications]
· For vacuum container piping systems.

Part Number
ICF70ZLR34
ICF114ZLR34
ICF114ZLR70
ICF152ZLR34
ICF152ZLR70
ICF152ZLR114
ICF203ZLR70
ICF203ZLR114
ICF203ZLR152
ICF253ZLR114
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard Size Flange Size (Nominal) Small Dia. Side

฿ 3,611.09

CSM VACUUM PIPING COMPONENT 1 Piece(s) 9 Day(s) [70] 7034

฿ 6,023.28

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [114] 11434

฿ 6,626.33

CSM VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) [114] 11470

฿ 11,511.02

CSM VACUUM PIPING COMPONENT 1 Piece(s) 16 Day(s) [152] 15234

฿ 10,485.84

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [152] 15270

฿ 11,812.54

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [152] 152114

฿ 13,621.68

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [203] 20370

฿ 16,094.19

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [203] 203114

฿ 19,049.13

CSM VACUUM PIPING COMPONENT 1 Piece(s) 16 Day(s) [203] 203152

฿ 29,361.25

CSM VACUUM PIPING COMPONENT 1 Piece(s) 21 Day(s) [253] 253114

Loading...

  1. 1
 

Basic Information

Type Flange Flange Shape Standard Flange Type Conversion
Material SUS304