1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ICF Standard Mounting Hole Flange

ICF Standard Mounting Hole Flange
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,017.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Standard flange for ultra-high vacuums.
[Features]
· ICF34 to ICF253 available as standard products.
· Able to provide both fixed flanges and rotation flanges.
· Offers blank flanges, flanges with holes for connecting standard pipes, including both hole-cut type and tapped hole type.
[Applications]
· Used for vacuum container piping systems.

 
Part Number
ICF34F6.4B
ICF34F9.6B
ICF34F12.8B
ICF34F17.3B
ICF34F19.1B
ICF34F19.1BT
ICF70F27.2B
ICF70F34B
ICF70F38B
ICF70F38BT
ICF70F41B
ICF70F41BT
ICF70F42.7B
ICF114F60.5B
ICF114F63.5B
ICF114F63.5BT
ICF152F101.6B
ICF203F153BT
ICF253F203B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard Size Applicable Pipe O.D. Bolt Hole Diameter Length L
(mm)

฿ 1,017.98

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [34] ICF346.354.5-

฿ 1,017.98

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [34] ICF349.54.5-

฿ 1,017.98

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [34] ICF3412.74.5-

฿ 1,017.98

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [34] ICF3417.34.513.2

฿ 1,017.98

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [34] ICF3419.14.513.2

฿ 1,152.87

CSM VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) [34] ICF3419.1M413.2

฿ 1,319.50

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [70] ICF7027.26.8-

฿ 1,319.50

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [70] ICF70346.8-

฿ 1,319.50

CSM VACUUM PIPING COMPONENT 1 Piece(s) 11 Day(s) [70] ICF70386.8-

฿ 1,500.42

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [70] ICF7038M6-

฿ 1,319.50

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [70] ICF70416.8-

฿ 1,500.42

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [70] ICF7041M6-

฿ 1,319.50

CSM VACUUM PIPING COMPONENT 1 Piece(s) 5 Day(s) [70] ICF7042.76.8-

฿ 3,611.09

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [114] ICF11460.58.5-

฿ 3,611.09

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [114] ICF11463.58.5-

฿ 4,153.82

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [114] ICF11463.5M8-

฿ 6,566.03

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [152] ICF152101.68.5-

฿ 10,666.75

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) [203] ICF203153M8-

฿ 17,843.02

CSM VACUUM PIPING COMPONENT 1 Piece(s) 9 Day(s) [253] ICF2532038.5-

Loading...

  1. 1

Basic Information

Type Flange Flange Shape Standard Flange Type fixation
Material SUS304